目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lobe knobs for position indicators VC.792/72-GXX1 A-5/16
Elesa
INCH CATALOGUE
Rotary controls
Handwheels with indicator
VC.792-XX
Powered by
CAD模型選擇
{elesa/inch_catalogue/07/4_handwheels_with_handknobs/vc_792_xx/vc_792_gxx_asmtab.prj},{NB=Lobe knobs for position indicators VC.792/72-GXX1 A-5/16},{CODE=CE930075},{DESCRIPTION=VC.792/72-GXX1 A-5/16},{DIM01=2.83},{DIM02=2.05},{DIM03=0.312},{DIM04=0.67},{DIM05=0.94},{DIM06=0.71},{DIM07=2.20},{DIM08=M5},{DIM09=0.24},{DIM10=0.63},{DIM11=0.75},{WEIGHT=0.17},{HANDWHEEL=GA01 - GA11},{NDM=5.000},{D=2.830},{D1=0.940},{P=1.280},{P1=0.472},{PPATH=vc_792_gxx_asmtpl.prj},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Elesa
Description
VC.792 GXX (inch sizes) - Lobe knobs for position indicators
Bill of material
Lobe knobs for position indicators VC.792/72-GXX1 A-5/16
CODE
Code
CE930075
CE930075
DESCRIPTION
Description
VC.792/72-GXX1 A-5/16
VC.792/72-GXX1 A-5/16
DIM01
D
2.83
2.83
Inch
DIM02
L
2.05
2.05
Inch
DIM03
d
0.312
0.312
Inch
DIM04
h
0.67
0.67
Inch
DIM05
d1
0.94
0.94
Inch
DIM06
d2
0.71
0.71
Inch
DIM07
d3
2.20
2.20
Inch
DIM08
f
M5
DIM09
h1
0.24
Inch
DIM10
l1
0.63
0.63
Inch
DIM11
l3
0.75
Inch
WEIGHT
Weight
0.17
0.17
g
HANDWHEEL
Indicator combinations
GA01 - GA11
GA01 - GA11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求