目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Nuts NTT-3/8-24
Elesa
INCH CATALOGUE
Levelling elements and supports
Bearing end caps
NTT
Powered by
CAD模型選擇
{elesa/inch_catalogue/10/2_bearing_end_caps/ntt/ntt.prj},{NB=Nuts NTT-3/8-24},{CODE=90301083},{DESCRIPTION=NTT-3/8-24},{MX=0.375},{S=0.688},{L=0.252}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Elesa
Description
NTT - Nuts
Bill of material
Nuts NTT-3/8-24
CODE
Code
90301083
90301083
DESCRIPTION
Description
NTT-3/8-24
NTT-3/8-24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求