目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Plugs TSD.3/8 NPT
Elesa
INCH CATALOGUE
Accessories for hydraulic system
Plugs
TSD. (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/13/1_plugs/tsd/tsd.prj},{NB=Plugs TSD.3/8 NPT},{CODE=959976},{DESCRIPTION=TSD.3/8 NPT},{DIM01=3/8 NPT},{DIM02=0.35},{DIM03=0.87},{DIM04=0.63},{DIM05=0.67},{DIM06=5.9-7.4},{WEIGHT=0.01},{NDM=0.675},{LT=0.225}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
TSD. - Plugs
Bill of material
Plugs TSD.3/8 NPT
CODE
Code
959976
959976
DESCRIPTION
Description
TSD.3/8 NPT
TSD.3/8 NPT
DIM01
d
3/8 NPT
3/8 NPT
DIM02
h
0.35
0.35
Inch
DIM03
s
0.87
0.87
Inch
DIM04
L
0.63
0.63
Inch
DIM05
M
0.67
0.67
Inch
DIM06
Tightening torque
5.9-7.4
5.9-7.4
WEIGHT
Weight
0.01
0.01
lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求