目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Oil level indicators GN 743.8-32-1 1/4-NPT-A
Elesa
INCH CATALOGUE
Accessories for hydraulic system
Level indicators
GN 743.8 (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/13/3_level_indicators/gn_743_8/gn_743_8_asmtab.prj},{NB=Oil level indicators GN 743.8-32-1 1/4-NPT-A},{CODE=GN.974388},{DESCRIPTION=GN 743.8-32-1 1/4-NPT-A},{DIM01=1.26},{DIM02=1¼ NPT},{DIM03=1.66},{DIM04=1¼ NPT},{DIM05=0.50},{DIM06=2.03},{DIM07=0.91},{DIM08=0.35},{DIM09=1.75},{DIM10=0.09},{WEIGHT=0.33},{VERS=1.00},{PPATH=gn_743_8_asmtpl.prj},{NDM=1.6600},{NDM2=1.6600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Elesa
Description
GN 743.8 - Oil-level indicators
Bill of material
Oil level indicators GN 743.8-32-1 1/4-NPT-A
CODE
Code
GN.974388
GN.974388
DESCRIPTION
Description
GN 743.8-32-1 1/4-NPT-A
GN 743.8-32-1 1/4-NPT-A
DIM01
d1
1.26
1.26
Inch
DIM02
d2
1¼ NPT
1¼ NPT
Inch
DIM03
d3 at a
1.66
1.66
Inch
DIM04
d4
1¼ NPT
1¼ NPT
Inch
DIM05
a*
0.50
0.50
Inch
DIM06
e
2.03
2.03
Inch
DIM07
l1
0.91
0.91
Inch
DIM08
l2
0.35
0.35
Inch
DIM09
s
1.75
1.75
Inch
DIM10
p
0.09
0.09
Inch
WEIGHT
Weight
0.33
0.33
lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求