目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Oil level indicators HGFT.13/PR-1/2 NPT
Elesa
INCH CATALOGUE
Accessories for hydraulic system
Level indicators
HGFT-PR (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/13/3_level_indicators/hgft_pr/hgft_pr_asmtab.prj},{NB=Oil level indicators HGFT.13/PR-1/2 NPT},{CODE=914462},{DESCRIPTION=HGFT.13/PR-1/2 NPT},{DIM01=1/2 NPT},{DIM02=0.37},{DIM03=0.33},{DIM04=1.10},{DIM05=0.57},{DIM06=0.94},{DIM07=4.4-5.9},{WEIGHT=0.01},{NDM=0.840},{KDM=0.758},{LT=0.311},{PPATH=hgft_pr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Elesa
Description
HGFT.PR - Oil level indicators
Bill of material
Oil level indicators HGFT.13/PR-1/2 NPT
CODE
Code
914462
914462
DESCRIPTION
Description
HGFT.13/PR-1/2 NPT
HGFT.13/PR-1/2 NPT
DIM01
d1
1/2 NPT
1/2 NPT
DIM02
A
0.37
0.37
Inch
DIM03
B
0.33
0.33
Inch
DIM04
D
1.10
1.10
Inch
DIM05
d
0.57
0.57
Inch
DIM06
s
0.94
0.94
Inch
DIM07
Tightening torque
4.4-5.9
4.4-5.9
WEIGHT
Weight
0.01
0.01
lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求