目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Star knob DIN 6335-GG-40-M8-E-ZB
Elesa+Ganter
紧固旋钮
DIN 6335
DIN 6335 GG
DIN 6335 GG E ZB
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/din6335/din6335_gg/din6335_gg_e_zb/din6335_gg_e_zb.prj},{NB=Kreuzgriff DIN 6335-GG-40-M8-E-ZB},{PARTNUMBER=DIN 6335-GG-40-M8-E-ZB},{D1=40},{D2=M8},{D2X=8.000},{D4=14},{H1=25},{H2=13},{T1=15},{R1=3.000},{R2=15.000},{R3=60.000},{W1=87.000},{WEIGHT=0.0520},{CTN=73181692},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
公司
Elesa+Ganter
描述
DIN 6335 - Hand knobs Cast iron, zinc plated, blue passivated, Type E, with threaded blind bore
明细表
Star knob DIN 6335-GG-40-M8-E-ZB
PARTNUMBER
E+G PARTNUMBER
DIN 6335-GG-40-M8-E-ZB
DIN 6335-GG-40-M8-E-ZB
D1
40
40
mm
D2
Thread
M8
M8
mm
D4
14
14
mm
H1
25
25
mm
H2
13
13
mm
T1
min.
15
15
mm
WEIGHT
Weight
0.0520
0.0520
kg
CTN
Customs Tariff Number
73181692
73181692
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求