您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Star knob GN 6335.9-50-M8
Elesa+Ganter
紧固旋钮
GN 6335.9
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn6335_9/gn6335_9.prj},{NB=Kreuzgriff GN 6335.9-50-M8},{PARTNUMBER=GN 6335.9-50-M8},{D1=50},{D2=M8},{NDM=8.000},{KDM=6.647},{D3=25},{H1=34},{H2=22.5},{T=15.0},{R1=4.000},{R2=17.000},{R3=70.000},{R4=2.000},{R5=2.000},{ABS2=21.000},{ABS3=3.000},{ABS4=10.000},{ABS5=22.000},{WEIGHT=0.0680},{CTN=73181692},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 6335.9 - Star knobs with increased clamping force
明细表
Star knob GN 6335.9-50-M8
PARTNUMBER
E+G PARTNUMBER
GN 6335.9-50-M8
GN 6335.9-50-M8
D1
50
50
mm
D2
Thread
M8
M8
D3
25
25
mm
H1
34
34
mm
H2
22.5
22.5
mm
T
min.
15.0
15.0
mm
WEIGHT
Weight
0.0680
0.0680
kg
CTN
Customs Tariff Number
73181692
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Clifa®-SA - Press-in stud, self clinching
Kerb-Konus
28.03.2024
B.193-SST-p - Knurled grip knobs
Elesa+Ganter
28.03.2024
VCR.192 - Lobe knobs with square hole
Elesa+Ganter
28.03.2024
GN 6335.9 - Star knobs with increased clamping force
Ganter
12.04.2024
GN 6336.3 - Quick release hand knob, Bushing, Steel
Elesa+Ganter
28.03.2024
VLS-SST-p - Security lobe knobs
Elesa+Ganter
28.03.2024
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
B0294 - Star grips aluminium, similar to DIN 6336
Blohm
08.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求