目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Revolving handle GN 798.1-KT-22-M8
Elesa+Ganter
固定及旋转手柄
GN 798.1
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/gn798_1/gn798_1.prj},{NB=Drehbarer Zylindergriff GN 798.1-KT-22-M8},{PARTNUMBER=GN 798.1-KT-22-M8},{D1=22},{D2=M8},{D3=14},{D4=18.5},{L1=59.0},{L2=14},{L3=2.5},{L4=21},{WRK=Kunststoff},{NDR=8.000},{KDR=6.466},{SW=4.000},{SWT=5.000},{R1=4.500},{R2=50.000},{R3=5.000},{WEIGHT=0.0820},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 798.1 KT - Revolving handles (Technopolymer), Stainless Steel-spindle
明细表
Revolving handle GN 798.1-KT-22-M8
PARTNUMBER
E+G PARTNUMBER
GN 798.1-KT-22-M8
GN 798.1-KT-22-M8
D1
Diameter d1
22
22
mm
D2
Thread d2
M8
M8
D3
Diameter d3
14
14
mm
D4
Diameter d4
18.5
18.5
mm
L1
Length l1
59.0
59.0
mm
L2
Length l2
14
14
mm
L3
Length l3
2.5
mm
L4
Length l4
21
21
mm
WEIGHT
Weight
0.0820
0.0820
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Produktdetails
Produktdetails
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求