目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Retractable Handle GN 798.5-KT-18
Elesa+Ganter
固定及旋转手柄
GN 798.5
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/gn798_5/gn798_5_asmtab.prj},{NB=Umleggriff GN 798.5-KT-18 (Activated)},{PARTNUMBER=GN 798.5-KT-18},{POS=0},{D1=18},{D2=M5},{D3=16},{L1=72.5},{L2=15.0},{L3=5},{L4=67.0},{L5=9.5},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{NDR=5.000},{KDR=4.134},{SW=4.000},{SWT=5.000},{R1=4.000},{R2=30.000},{R3=3.500},{W1=0.500},{H=4.000},{H2=1.000},{L6=25.920},{D4=14.500},{X=0.310},{PPATH=gn798_5_asmtpl.prj},{WEIGHT=0.0450},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 798.5 - Retractable Handles, Retractable Mechanism Stainless Steel, Locked in Operating Position
明细表
Retractable Handle GN 798.5-KT-18
PARTNUMBER
E+G PARTNUMBER
GN 798.5-KT-18
GN 798.5-KT-18
POS
Position
Activated
Unactivated
Activated
Unactivated
D1
18
18
mm
D2
M5
M5
D3
16
16
mm
L1
~
72.5
72.5
mm
L2
15.0
15.0
mm
L3
5
5
mm
L4
~
67.0
67.0
mm
L5
9.5
9.5
mm
MAT
Material
Plastic, Technopolymer (Polyamide PA)
WEIGHT
Weight
0.0450
0.0450
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Produktdetails
Produktdetails
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求