目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-Latch clamp GN 851.1-160-T3-NI
Elesa+Ganter
铰接夹
GN 851.1
GN 851.1 NI
GN 851.1 T3 NI
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn851_1/gn851_1_ni/gn851_1_t3_ni/gn_851_1_t3_ni_asmtab.prj},{NB=Edelstahl-Verschluss-Spanner GN 851.1-160-T3-NI (closed)},{PARTNUMBER=GN 851.1-160-T3-NI},{MODELLO=160/T3X},{OP=T3-NI},{E=Acciaio inox},{VERS=1},{VERS1=2},{GROESSE=160},{POS=0},{HUB=0},{FH=1600},{A1=5},{A2=25},{B1=26},{B2=35},{B3=21},{B4=25.5},{B5=14},{D1=M4},{D2=4.3},{H1=37},{H2=10},{L1=68},{L2=4.5},{M1=22.0},{M2=6.5},{M3=13},{M4=6.5},{M5=14.3},{R=52},{S=2.0},{W1=32},{W2=10},{DX=10},{PPATH=gn_851_1_t3_ni_asmtpl.prj},{WEIGHT=0.1030},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 851.1 - Stainless Steel-Latch clamps with pulling action, Type T3, with pulling latch, with latch bracket
明细表
Stainless Steel-Latch clamp GN 851.1-160-T3-NI
PARTNUMBER
E+G PARTNUMBER
GN 851.1-160-T3-NI
GN 851.1-160-T3-NI
GROESSE
Size
160
160
POS
Position
closed
open
closed
open
FH
Holding Force
1600
1600
N
A1
5
5
mm
A2
25
25
mm
B1
26
26
mm
B2
35
35
mm
B3
21
21
mm
B4
25.5
25.5
mm
B5
14
14
mm
D1
Thread
M4
M4
D2
4.3
4.3
mm
H1
~
37
37
mm
H2
10
10
mm
L1
~
68
68
mm
L2
min.
4.5
4.5
mm
M1
22.0
22.0
mm
M2
6.5
6.5
mm
M3
13
13
mm
M4
6.5
6.5
mm
M5
14.3
14.3
mm
R
~ at w2=0
52
52
mm
S
2.0
2.0
mm
W1
Stroke
32
32
mm
W2
~ Adjustable range
10
10
mm
WEIGHT
Weight
0.1030
0.1030
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求