目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Indexing plunger GN 612.2-8-20-A
Elesa+Ganter
分度及定位元件
GN 612.2
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn612_2/gn612_2_a_asmtab.prj},{NB=Rastriegel GN 612.2-8-20-A (deactivated)},{PARTNUMBER=GN 612.2-8-20-A},{D1=8},{D2=20},{POM=12},{POS=unbetaetigt},{D3=40},{H=20},{K=22},{L1=69},{L2=12},{L3=37},{L4=52},{S=15},{ANT=21},{END=58},{FORM=A},{WEIGHT=0.1670},{CTN=73182900},{ROHS=YES},{PPATH=gn612_2_a_asmtpl.prj},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 612.2 - Cam action indexing plungers Threaded body steel, Type A without plastic cap
明细表
Indexing plunger GN 612.2-8-20-A
PARTNUMBER
E+G PARTNUMBER
GN 612.2-8-20-A
GN 612.2-8-20-A
D1
Plunger 0/-0.05 Bore H7
8
8
mm
D2
20
20
mm
POS
Position
deactivated
activated
deactivated
activated
D3
40
40
mm
H
20
20
mm
K
22
22
mm
L1
69
69
mm
L2
12
12
mm
L3
37
37
mm
L4
52
52
mm
S
15
15
mm
ANT
Spring load initial ~
21
21
N
END
Spring load end ~
58
58
N
WEIGHT
Weight
0.1670
0.1670
kg
CTN
Customs Tariff Number
73182900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求