目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Spring plunger GN 615.1-M10-BS
Elesa+Ganter
分度及定位元件
GN 615.1
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn615_1/gn615_1_bs.prj},{NB=Federnde Druckstueck GN 615.1-M10-BS (deactivated)},{PARTNUMBER=GN 615.1-M10-BS},{POS=0},{POSX=ausgerastet,eingerastet},{FORM=BS},{FORMX='B','BS'},{D1=M10},{D2=4.5},{L=19},{W=2.5},{FEDERDRUCK1=19/42},{FEDERDRUCK2=20/54},{D1G=10.000},{D1K=8.160},{ZZ1=1.00},{ZZ2=2.00},{WEIGHT=0.0070},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 615.1 - Spring plungers with bolt / with slot, Type BS, Steel, high spring load
明细表
Spring plunger GN 615.1-M10-BS
PARTNUMBER
E+G PARTNUMBER
GN 615.1-M10-BS
GN 615.1-M10-BS
POS
Position
deactivated
activated
deactivated
activated
FORM
Type
BS
D1
M10
M10
mm
D2
4.5
4.5
mm
L
19
19
mm
W
Spring compression
2.5
2.5
mm
FEDERDRUCK2
(high) initial / end
20/54
20/54
N
WEIGHT
Weight
0.0070
0.0070
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求