您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Spring plunger GN 615.4-M10-BS
Elesa+Ganter
分度及定位元件
GN 615.4
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn615_4/gn615_4_bs.prj},{NB=Federnde Druckstueck GN 615.4-M10-BS},{PARTNUMBER=GN 615.4-M10-BS},{D1=M10},{D1X=10.000},{D2=4.5},{L=23},{W=2.5},{SW=5.0},{WX=2.500},{FEDERDRUCK1=20},{FEDERDRUCK2=54},{R1=8.000},{R2=7.000},{SWD=4.000},{X1=0.250},{WEIGHT=0.0090},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 615.4 BS - Spring plungers, with bolt, with internal hexagon, Type BS, Steel, high spring load
明细表
Spring plunger GN 615.4-M10-BS
PARTNUMBER
E+G PARTNUMBER
GN 615.4-M10-BS
GN 615.4-M10-BS
D1
Thread/screw thread
M10
M10
D2
−0.1
4.5
4.5
mm
L
±0.1
23
23
mm
W
Compression
2.5
2.5
SW
5.0
5.0
mm
FEDERDRUCK1
initial ~
20
20
N
FEDERDRUCK2
End ~
54
54
N
WEIGHT
Weight
0.0090
0.0090
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 615.1 - Spring plungers with bolt / with slot, Type BS, Steel, high spri...
Ganter
12.04.2024
GN 615.1 - Spring plungers with bolt / with slot, Type B, Steel, standard s...
Elesa+Ganter
28.03.2024
GN 615.1 - Spring plungers with bolt / with slot, Type BS, Steel, high spri...
Elesa+Ganter
28.03.2024
GN 616.1 - Spring plungers, Type S, Steel, with standard spring load
Elesa+Ganter
28.03.2024
GN 614.4 - Stainless Steel-Spring plungers, press on type
Elesa+Ganter
28.03.2024
GN 632.1 - Grub screws with ball pin for thrust pads GN 631
Elesa+Ganter
28.03.2024
GN 611 L - Spring plungers, Type L standard spring load
Berger Tools
04.04.2023
GN 616.1 - Spring plungers, Type SS, Steel, with high spring load
Elesa+Ganter
28.03.2024
GN 417.1 - Locators for indexing plungers GN 417
Elesa+Ganter
28.03.2024
GN 616 - Stainless Steel-Spring plungers with steel bolt
Elesa+Ganter
28.03.2024
GN 616.1 - Spring plungers, Type S, Steel, with standard spring load
Ganter
12.04.2024
GN 616.1 - Spring plungers, Type S, Steel, with standard spring load
Berger Tools
04.04.2023
GN 610 - Spring Loaded Shells, Type H, Semi-spherical, steel
Berger Tools
04.04.2023
GN 611 LSN - Spring plungers, Type LSN high spring load
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求