目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
SUPER-technopolymer indexing plungers PMT.110-SST-8-M16x1.5-AK(0)
Elesa+Ganter
分度及定位元件
PMT.110
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/pmt_110/pmt_110_sst_a_ak_asmtab.prj},{NB=SUPER-technopolymer indexing plungers PMT.110-SST-8-M16x1.5-AK(0)},{PARTNUMBER=51841},{DESCRIPTION=PMT.110-SST-8-M16x1.5-AK},{POS=0},{VER=2},{DIM01=8},{DIM02=M16x1.5},{DIM02X=16.000},{DIM03=34},{DIM04=45},{DIM05=26},{DIM06=8},{DIM07=8},{DIM08=10},{DIM09=19},{DIM10=24},{DIM10X=24.000},{DIM11=11},{DIM12=30},{DIM13=18},{DIM14=4400},{WEIGHT=51},{PPATH=pmt_110_a_ak_asmtpl.prj},{L3=10},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
PMT.110-SST - SUPER-technopolymer indexing plungers
明细表
SUPER-technopolymer indexing plungers PMT.110-SST-8-M16x1.5-AK(0)
PARTNUMBER
代码
51841
51841
DESCRIPTION
型号
PMT.110-SST-8-M16x1.5-AK
PMT.110-SST-8-M16x1.5-AK
POS
Position
closed
open
closed
open
DIM01
d -0.15 -0.1
8
8
mm
DIM02
d1
M16x1.5
M16x1.5
DIM03
l
34
34
mm
DIM04
D
45
mm
DIM05
I
26
26
mm
DIM06
l1
8
8
mm
DIM07
l2
8
8
mm
DIM08
l3
10
10
mm
DIM09
S
19
19
mm
DIM10
s1
24
24
mm
DIM11
Preload
11
11
N
DIM12
Max. load
30
30
N
DIM13
18
18
Nm
WEIGHT
重量
51
51
g
INFOEG
产品详细信息
产品详细信息
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PMT.101 - Indexing plungers with rest position
Elesa+Ganter
28.03.2024
PMT.100 - Indexing plungers
Elesa+Ganter
28.03.2024
GN 607.1 - Indexing Plunger, Stainless Steel, with Rest Position, Type A, w...
Elesa+Ganter
28.03.2024
GN 617.1 - Stainless Steel-Indexing plungers with rest position, Type AK, w...
Elesa+Ganter
28.03.2024
GN 617.1 - Stainless Steel-Indexing plungers with rest position, Type A, wi...
Elesa+Ganter
28.03.2024
GN 613 - Stainless steel-Indexing plungers without head, Type GK, with lock...
Elesa+Ganter
28.03.2024
PMT.110 - SUPER-technopolymer indexing plungers
Elesa+Ganter
28.03.2024
GN 617 - Indexing plungers without rest position, type GK, with lock nut, w...
Elesa+Ganter
28.03.2024
GN 607.1 - Indexing Plunger, Steel, with Rest Position, Type AK, with lock ...
Elesa+Ganter
28.03.2024
GN 617.1 - Stainless Steel-Indexing plungers with rest position, Type AKN, ...
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求