目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Rapid plug-in coupling GN 240.2-M12
Elesa+Ganter
接头
GN 240.2
Powered by
CAD模型選擇
{elesa_ganter/joints/gn240_2/gn240_2_asmtab.prj},{NB=Schnellsteck-Kupplung GN 240.2-M12 (0)},{PARTNUMBER=GN 240.2-M12},{PM=0},{D1=M12},{NDM1=12},{KDM1=10.106},{D2=21.0},{E=44.0},{L1=85},{L2=43},{L3=34.5},{L4=26},{L5=24},{L6=16.0},{SW1=41},{SW2=18},{SW3=12},{X=0.7},{MAX=10000},{M4=8.000},{SW4=36},{PSTOL=0.001},{H1=14.500},{H2=8.750},{SJ1=18.000},{SJ2=7.000},{NDM=12},{KDM=9.853},{S=18},{M=6.000},{L44=22},{WEIGHT=0.4050},{CTN=84836080},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn240_2_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 240.2 - Rapid plug-in coupling
明细表
Rapid plug-in coupling GN 240.2-M12
PARTNUMBER
E+G PARTNUMBER
GN 240.2-M12
GN 240.2-M12
PM
Position nut
D1
Gewinde
M12
M12
D2
21.0
21.0
mm
E
44.0
44.0
mm
L1
≈
85
85
mm
L2
43
43
mm
L3
34.5
34.5
mm
L4
26
26
mm
L5
min.
24
24
mm
L6
16.0
16.0
mm
SW1
41
41
mm
SW2
18
18
mm
SW3
12
12
mm
X
max. Axis backfill
0.7
0.7
mm
MAX
max. pull- push load
10000
10000
mm
WEIGHT
Weight
0.4050
0.4050
kg
CTN
Customs Tariff Number
84836080
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 751 SL - Fork joints, Type SL, with SL-shaft safety
Elesa+Ganter
28.03.2024
GN 240 B - Rapid plug-in coupling, type B, with outside thread
Elesa+Ganter
28.03.2024
DIN 6371 - Captive C-Washers
Ganter
12.04.2024
GN 413 - Indexing plungers, Type A, without rest position, without lock nut
Elesa+Ganter
28.03.2024
GN 240.1 B - Rapid plug-in coupling, type B, with outside thread
Elesa+Ganter
28.03.2024
GN 240 A - Rapid plug-in coupling, type A, with outside thread
Elesa+Ganter
28.03.2024
ADVU - 紧凑型气缸
Festo
23.05.2024
DSNA (m) - 标准气缸, 模块化系统
Festo
22.08.2023
GN 1524 - Stainless Steel-Swing bolts, with long threaded bolt
Elesa+Ganter
28.03.2024
GN 1524 - Swing bolts, with long threaded bolt
Elesa+Ganter
28.03.2024
GN 240.2 - Rapid plug-in coupling
Ganter
12.04.2024
GN 751 NI - Stainless Steel-Fork joint, Type A, fork pin with KL-shaft safe...
Elesa+Ganter
28.03.2024
GN 648.2 N - Ball joints with threaded stud, Type N
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求