目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Locking slide unit GN 134.7-V30-V30-R-SW
Elesa+Ganter
Linear motion components
GN 134.7
GN 134.7 R
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn134_7/gn134_7_r/gn134_7_r_asmtab.prj},{NB=Rastschlitte GN 134.7-V30-V30-R-SW (deactivated)},{PARTNUMBER=GN 134.7-V30-V30-R-SW},{S1=V30},{S2=V30},{POS=0.000},{D1=M8},{D2=5},{S11=30},{S22=30},{D11=8},{D22=8},{D3=5},{K=50},{L1=79.5},{L2=68},{M=33.5},{Z=M8-30},{L3=63 | 78},{OB=schwarz},{A=9.000},{B=37.500},{B1=21.000},{B2=16.500},{C=6.500},{D=8.000},{E=3.000},{F=4.000},{G=6.000},{H=3.120},{J=0.750},{L=14.000},{R=9.000},{M1=23.000},{P=2.000},{RP1=13.000},{RP2=8.500},{K1=48.000},{U=4.500},{O1=10.000},{VERS=2},{KLEMM=GN 911-M8-35},{WEIGHT=0.3014},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn134_7_r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 134.7 - Locking slide units, Aluminum, Type R, with indexing plunger
明细表
Locking slide unit GN 134.7-V30-V30-R-SW
PARTNUMBER
E+G PARTNUMBER
GN 134.7-V30-V30-R-SW
GN 134.7-V30-V30-R-SW
S1
Square
V30
V30
S2
Square
V30
V30
POS
Position
deactivated
activated
deactivated
activated
D1
M8
M8
D2
Pin -0,05 Bore +0,03/+0,08
5
5
K
Clamping length
50
50
mm
L1
79.5
79.5
mm
L2
68
68
mm
M
33.5
33.5
mm
Z
Screw locations
M8-30
M8-30
L3
Clamping lever
63 | 78
63 | 78
mm
OB
Finish
black
WEIGHT
Weight
0.3014
0.3014
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Produktdetails
Produktdetails
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求