目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Swivel Clamp Linear Actuator Connector GN 274.1-B40-OZ-2-SW
Elesa+Ganter
Linear motion components
GN 274.1
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn274_1/gn_274_1_2_oz.prj},{NB=Laschen-Verfahrschlitten GN 274.1-B40-OZ-2-SW},{PARTNUMBER=GN 274.1-B40-OZ-2-SW},{FORM=OZ},{D1=B40},{D11=40},{B=65},{D2=10.5},{D3=M5},{NDM3=10.000},{KDM3=8.160},{D4=M 10},{NDM4=10.000},{KDM4=8.160},{K=65},{L1=148},{M=70},{S=17},{T=32.5},{Z=M10-50},{L2=-},{OBVIS=schwarz},{KLEMM=GN 911-M10-55},{R1=1.500},{WEIGHT=0.7000},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 274.1 - Swivel Clamp Linear Actuator Connectors, Aluminum, with screw, stainless steel, Type OZ, without centring step (smooth)
明细表
Swivel Clamp Linear Actuator Connector GN 274.1-B40-OZ-2-SW
PARTNUMBER
E+G PARTNUMBER
GN 274.1-B40-OZ-2-SW
GN 274.1-B40-OZ-2-SW
D1
Bore
B40 (without slide insert)
B40 (without slide insert)
B
Swivel width
65
65
mm
D2
10.5
10.5
mm
D3
Mounting screw on the follower
M5
M5
mm
K
Clamping length
65
65
mm
L1
148
148
mm
M
70
70
mm
S
17
17
mm
T
32.5
32.5
mm
Z
Screw location
M10-50
M10-50
L2
Clamping lever
-
-
OBVIS
Finish
schwarz
WEIGHT
Weight
0.7000
0.7000
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求