您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Double tube linear actuator GN 492-40-100-L2-SCR
Elesa+Ganter
Linear motion components
GN 492
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn492/gn_492_l2_asmtab.prj},{NB=Doppelrohr-Lineareinheit GN 492-40-100-L2-SCR (0)},{PARTNUMBER=GN 492-40-100-L2-SCR},{D1=40},{L1=100},{MHUB=2500},{GSNDM=20.000},{GSP=4.000},{B=60},{D2=12},{D3NDM=8},{D4NDM=8},{D5=8.5},{D6X=13.5},{SDIN912NDM=6},{D7X=13.5},{D7NDM=8},{D8NDM=8},{H1=60},{H2=76},{H3=3},{H4=31.5},{H5=1.05},{H6=13},{L3=180},{L4=17},{L5=180},{M2=160},{M3X=132},{M4=39},{M5X=38},{M6=39},{M7=62},{M8X=12.5},{M9=12.0},{M10=160},{M11=120},{S=13},{WEIGHT=0.0000},{SL=100, 150, 200, 300},{GS=TR20x4},{D3=M8},{D4=M8},{D6=13.5},{SDIN912=M6},{D7=13.5},{D7DIN912=M8},{D8=M8},{M3=132},{M5=38},{M8=12.5},{PDIN6885=A4x4x12},{AW=GN 491.1},{SA=GN953/GN9053},{HR=GN 924.40},{CTN=84879059},{ROHS=YES},{FORM=L2},{POS=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 19
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 492 - Double tube linear actuators, double slider, Type L2 Left hand thread, shaft journal at both ends
明细表
Double tube linear actuator GN 492-40-100-L2-SCR
PARTNUMBER
E+G PARTNUMBER
GN 492-40-100-L2-SCR
GN 492-40-100-L2-SCR
D1
40
40
mm
L1
Stroke
100
100
mm
MHUB
max. travel
2500
2500
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
GS
Shaft thread
TR20x4
TR20x4
B
60
60
mm
D2
12
12
mm
D3
Thread
M8
M8
D4
Thread
M8
M8
D5
8.5
8.5
mm
D6
13.5
13.5
mm
SDIN912
for screw DIN 912
M6
M6
D7
13.5
13.5
mm
D7DIN912
for screw DIN 912
M8
M8
D8
Thread
M8
M8
H1
60
60
mm
H2
76
76
mm
H3
3
3
mm
H4
31.5
31.5
mm
H5
1.05
1.05
mm
H6
13
13
mm
L2
Overall length
400
400
mm
L3
180
180
mm
L4
17
17
mm
L5
180
180
mm
M1
340
340
mm
M2
160
160
mm
M3
132
132
mm
M4
39
39
mm
M5
38
38
mm
M6
39
39
mm
M7
62
62
mm
M8
12.5
12.5
mm
M9
12.0
12.0
mm
M10
160
160
mm
M11
120
120
mm
S
Hexagon
13
13
mm
PDIN6885
Key DIN 6885
A4x4x12
A4x4x12
AW
Adapter shaft
GN 491.1
SA
Position indicator
GN953/GN9053
GN953/GN9053
HR
Handwheel
GN 924.40
GN 924.40
WEIGHT
Weight
0.0000
0.0000
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求