目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Slotted locknut DIN 1804-M30x1,5-W
Elesa+Ganter
机械操作件
DIN 1804
DIN 1804 ST
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/din1804/din1804_st/din1804_w.prj},{NB=Nutmutter DIN 1804-M30x1,5-W},{PARTNUMBER=DIN 1804-M30x1,5-W},{D1=M30x1,5},{D2=50},{D3=43},{B=7},{H=10},{HA=A 45-50},{D1G=30},{F=W},{T=3.0},{N=4},{D1K=28.376},{P=1.500},{WEIGHT=0.0900},{CTN=73181699},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
公司
Elesa+Ganter
描述
DIN 1804 W - Slotted locknuts, Type W, Steel, not hardened, not ground
明细表
Slotted locknut DIN 1804-M30x1,5-W
PARTNUMBER
E+G PARTNUMBER
DIN 1804-M30x1,5-W
DIN 1804-M30x1,5-W
D1
Threads
M30x1,5
M30x1,5
D2
h11
50
50
mm
D3
43
43
mm
B
7
7
mm
H
h14
10
10
mm
HA
Hoock spanner DIN 1810
A 45-50
A 45-50
WEIGHT
Weight
0.0900
0.0900
kg
CTN
Customs Tariff Number
73181699
73181699
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求