目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Cam point screw GN 418.2-14-M6-12-R
Elesa+Ganter
机械操作件
GN 418.2
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn418_2/gn_418_2.prj},{NB=Spiralspannschraube GN 418.2-14-M6-12-R},{PARTNUMBER=GN 418.2-14-M6-12-R},{D1=14},{D1I=14.2},{D2=M6},{NDM=6},{P=1.000},{L=12},{H1=5},{H2=4.5},{R1=6.1},{R2=7.1},{S1=1.44},{S2=1.0},{SW=4.0},{X=5.4},{Z=6.4},{MAM=5.0},{MS=0.30},{WEIGHT=0.0020},{CTN=73181568},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 418.2 - Cam point screws, Type R Clamping by clockwise rotation (d2 = right-hand thread)
明细表
Cam point screw GN 418.2-14-M6-12-R
PARTNUMBER
E+G PARTNUMBER
GN 418.2-14-M6-12-R
GN 418.2-14-M6-12-R
D1
Nominal dimension
14
14
mm
D1I
Actual dimension
14.2
14.2
mm
D2
Thread
M6
M6
L
Length
12
12
mm
H1
5
5
mm
H2
4.5
4.5
mm
R1
6.1
6.1
mm
R2
7.1
7.1
mm
S1
1.44
1.44
mm
S2
1.0
1.0
mm
SW
4.0
4.0
mm
X
±0.2
5.4
5.4
mm
Z
±0.2
6.4
6.4
mm
MAM
Max. tightening torque
5.0
5.0
Nm
MS
Max. clamping force F
0.30
0.30
kN
WEIGHT
Weight
0.0020
0.0020
kg
CTN
Customs Tariff Number
73181568
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
02150 - 可调的止动销,带锁紧螺母
norelem
30.05.2024
GN 418.2 - Cam point screws, Type R Clamping by clockwise rotation (d2 = ri...
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求