目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Ball point screw GN 605-M10-16-V
Elesa+Ganter
机械操作件
GN 605
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn605/gn605_v.prj},{NB=Kugelspannschraube GN 605-M10-16-V},{PARTNUMBER=GN 605-M10-16-V},{D1=M10},{ND=10.000},{KD=8.160},{L1=16},{L1X=12,16,20,25,35},{D3=6.0},{L4=0.60},{SW=5.0},{T2=3.000},{SB=24000},{WEIGHT=0.006},{CTN=73181548},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 605 - Ball Point Screws, Type V, Flat ball, with swivel limiting stop
明细表
Ball point screw GN 605-M10-16-V
PARTNUMBER
E+G PARTNUMBER
GN 605-M10-16-V
GN 605-M10-16-V
D1
Thread
M10
M10
L1
Nominal length
16
16
mm
D3
6.0
6.0
mm
L4
≈
0.60
0.60
mm
SW
5.0
5.0
mm
SB
Static load
24000
24000
N
WEIGHT
Weight
0.006
0.006
kg
CTN
Customs Tariff Number
73181548
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 605 - Ball Point Screws, Type B, Flat ball
Elesa+Ganter
28.03.2024
GN 606 A - Ball point screws, Type A, full ball
Elesa+Ganter
28.03.2024
GN 913 3 MS - Grub screws Type MS
Elesa+Ganter
28.03.2024
K0383 - 波珠螺丝,无栓头,半圆珠,防扭转
KIPP
27.05.2024
GN 605 - Ball Point Screws, Type VR, Flat ball, with swivel limiting stop, ...
Berger Tools
02.05.2023
GN 632.5 - Stainless Steel-Grub screws with ball pin for thrust pads GN 631...
Elesa+Ganter
28.03.2024
DIN 6332 SKN - Grub screws, Type SKN. with internal hexagon, not hardened
Elesa+Ganter
28.03.2024
DIN 6332 SK - Grub screws, Type SK, with internal hexagon, pad hardened
Elesa+Ganter
28.03.2024
GN 605 - Ball Point Screws, Stainless Steel, Type VN, Flat ball, with swive...
Elesa+Ganter
28.03.2024
GN 605 - Ball Point Screws, Stainless Steel, Type AN, Full ball
Elesa+Ganter
28.03.2024
GN 605 - Ball Point Screws, Stainless Steel, Type VRN, Flat ball, with swiv...
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求