目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Foot Plate GN 6311.3-50-13,5-G
Elesa+Ganter
机械操作件
GN 6311.3
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn6311_3/gn6311_3_g.prj},{NB=Fussteller GN 6311.3-50-13,5-G},{PARTNUMBER=GN 6311.3-50-13,5-G},{OBVIS=KS},{D1=50},{H=13,5},{HX=13.500},{D2=12.5},{E=4.0},{S=2},{G=M16},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.134},{VERS=2.000},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 6311.3 - Foot Plates for Grub Screws DIN 6332 / Tommy Screws DIN 6304 / DIN 6306, Type G with plastic cap, gliding
明细表
Foot Plate GN 6311.3-50-13,5-G
PARTNUMBER
E+G PARTNUMBER
GN 6311.3-50-13,5-G
GN 6311.3-50-13,5-G
D1
50
50
mm
H
13,5
13,5
mm
D2
+0.2
12.5
12.5
mm
E
≈
4.0
4.0
mm
S
2
mm
G
Grub screw DIN 6332
M16
M16
WEIGHT
Weight
0.134
0.134
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求