目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Clamping pad GN 709.2-12-BR
Elesa+Ganter
机械操作件
GN 709.2
GN 709.2 BR
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn709_2/gn709_2_br/gn709_2_br.prj},{NB=Pendelelement GN 709.2-12-BR (0)},{PARTNUMBER=GN 709.2-12-BR},{D1=12},{ROT=0},{D2=M3},{D2NDM=3.000},{D2KDM=2.459},{D3=7.2},{D4=10},{D5=12},{L1=17},{L2=17},{L3=3.2},{T=12},{SB=10},{D3X=11.400},{D3XX=11.230},{D4X=7.200},{LX=6.940},{LXX=3.470},{LX1=1.700},{LX2=3.500},{R=0.800},{WEIGHT=0.0080},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 709.2 - Clamping pads, Type BR, Smooth contact face, with automatic return
明细表
Clamping pad GN 709.2-12-BR
PARTNUMBER
E+G PARTNUMBER
GN 709.2-12-BR
GN 709.2-12-BR
D1
n6
12
12
mm
ROT
Rotation
°
D2
Thread
M3
M3
D3
7.2
7.2
mm
D4
Ball Ø
10
10
mm
D5
H7 Location bore
12
12
mm
L1
± 0.02
17
17
mm
L3
max.
3.2
3.2
mm
T
min. (for max. loading capacity)
12
12
mm
SB
Static load max.
10
10
kN
WEIGHT
Weight
0.0080
0.0080
kg
CTN
Customs Tariff Number
84662020
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求