目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-Handwheel GN 227.4-200-K14-A
Elesa+Ganter
操作件
GN 227.4
GN 227.4 K
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2020年9月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 228 - Stainless Steel-Handwheels, Bore code K, with keyway, Type A, with...
Elesa+Ganter
21.06.2024
{elesa_ganter/operating_elements/gn227_4/gn227_4_k/gn227_4_k_a.prj},{NB=Edelstahl-Handrad GN 227.4-200-K14-A},{PARTNUMBER=GN 227.4-200-K14-A},{D1=200},{D2Y=14},{D2=K14},{B=22},{D3=40},{L1=24},{L2=44},{ANZAHL=4},{STAERKE=2.5},{X1=16.908},{Y1=24.781},{R1=30.000},{X2=24.781},{Y2=16.908},{X3=32.431},{Y3=12.563},{R3=10.000},{X4=54.709},{Y4=11.200},{R4=14.000},{X5=68.315},{Y5=30.952},{X6=30.952},{Y6=68.315},{R6=75.000},{X7=11.200},{Y7=54.709},{R7=14.000},{X8=12.563},{Y8=32.431},{R8=10.000},{RA=36.406},{RA1=88.000},{RA2=3.000},{V=5.000},{O=9.300},{WEIGHT=0.8120},{CTN=84819000},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 227.4 - Stainless Steel-Handwheels, with keyway, Type A without handle
明细表
Stainless Steel-Handwheel GN 227.4-200-K14-A
PARTNUMBER
E+G PARTNUMBER
GN 227.4-200-K14-A
GN 227.4-200-K14-A
D1
200
200
mm
D2
H9 bore
K14
K14
B
22
22
mm
D3
40
40
mm
L1
24
24
mm
L2
~
44
44
mm
ANZAHL
No. of spokes
4
4
STAERKE
Thickness of pressed stainless steel
2.5
2.5
mm
WEIGHT
Weight
0.8120
0.8120
kg
CTN
Customs Tariff Number
84819000
ROHS
YES
INFOEG
Produktdetails
Produktdetails
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求