Catalog navigation
CAD模型選擇
可提供的產品: 12
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 162.3 - Base Plate Connector Clamps, Aluminum, with screw, stainless steel
明细表
Base plate connector clamp GN 162.3-B14-2-SW
PARTNUMBER
E+G PARTNUMBER
D1
Bore
OBVIS
Finish
D2
5.5 mm
K
Clamping length
40 mm
L1
34.5 mm
L2
25 mm
T
7 mm
X1
50 mm
X2
38 mm
Y
30 mm
Z
Screw location
M6-20
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型