目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Base Plate Connector Clamp GN 167-V40-2-BL
Elesa+Ganter
管夹头
GN 167
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn167/gn167_2.prj},{NB=Fuss-Klemmverbinder GN 167-V40-2-BL},{PARTNUMBER=GN 167-V40-2-BL},{FORMVIS=S},{FORMX= 1, 'D1', 2, 'S'},{D1=-},{D11=0},{S=V40},{S11=40},{D2=11},{D3=M10},{NDM=10},{KDM=8.157},{K=91},{L1=98.0},{L2=70},{L3=219},{T=14},{X1=115},{X2=90},{Y1=108},{Y2=50},{Y3=45.0},{Z=M10-60},{L4=78 | 92},{OB=blank},{KLEMM=GN 911-M10-63},{MAT=Aluminium},{WEIGHT=1.1760},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 32
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 167 - Base Plate Connector Clamps, Aluminum, with screw, stainless steel
明细表
Base Plate Connector Clamp GN 167-V40-2-BL
PARTNUMBER
E+G PARTNUMBER
GN 167-V40-2-BL
GN 167-V40-2-BL
D1
Bore
-
-
S
Square
V40
V40
D2
11
11
mm
K
Clamping length
91
91
mm
L1
98.0
98.0
mm
L2
70
70
mm
L3
219
219
mm
T
14
14
mm
X1
115
115
mm
X2
90
90
mm
Y1
108
108
mm
Y2
50
50
mm
Y3
45.0
45.0
mm
Z
Screw locations
M10-60
M10-60
L4
Clamping lever
78 | 92
78 | 92
mm
OB
Finish
blank
blank
WEIGHT
Weight
1.1760
1.1760
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求