目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-T-angle connector clamp GN 192.5-B30-B30-B-4
Elesa+Ganter
管夹头
GN 192.5
GN 192.5 B
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn192_5/gn192_5_b/gn_192_5_b.prj},{NB=Edelstahl-Winkel-Klemmverbinder GN 192.5-B30-B30-B-4},{PARTNUMBER=GN 192.5-B30-B30-B-4},{D1=B30},{D2=B30},{B=22},{K1=37},{K2=42},{L1=96.0},{L2=35.0},{M=60},{Z1=M8},{Z2=M8},{L3Z1=63 | 78},{L3Z2=63 | 78},{WEIGHT=0.3200},{CTN=73072210},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 192.5 - Stainless Steel-Flanged Connector Clamps, Type B, with seals, with stainless steel cap nut DIN 917
明细表
Stainless Steel-T-angle connector clamp GN 192.5-B30-B30-B-4
PARTNUMBER
E+G PARTNUMBER
GN 192.5-B30-B30-B-4
GN 192.5-B30-B30-B-4
D1
Bore
B30
B30
D2
Bore
B30
B30
B
22
22
mm
K1
Clamping lenght
37
37
mm
K2
42
42
mm
L1
96.0
96.0
mm
L2
35.0
35.0
mm
M
60
60
mm
Z1
Screw location
M8
M8
Z2
Screw location
M8
M8
L3Z1
Clamping lever for Z1
63 | 78
63 | 78
L3Z2
Clamping lever for Z2
63 | 78
63 | 78
WEIGHT
Weight
0.3200
0.3200
kg
CTN
Customs Tariff Number
73072210
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求