目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Swivel Clamp Connector Joint GN 288-B42-B45-T-2-SW
Elesa+Ganter
管夹头
GN 288
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn288/gn_288_t_k2_asmtab.prj},{NB=Gelenk-Klemmeverbinder GN 288-B42-B45-T-2-SW (0)},{PARTNUMBER=GN 288-B42-B45-T-2-SW},{D1=B42},{D11=42},{D2=B45},{ROT=0},{FORM=T},{KS=Klemmschrauben mit Innensechskant},{B=65},{D3=M10},{D4=M10},{NDM3=10},{KDM3=8.157},{NDM4=10},{KDM4=8.157},{K1=74.0},{K2=65},{L1=230},{L2=77.5},{L3=65},{M1=70},{M2=115},{Z1=M10-50},{Z2=M10-55},{L4Z1=-},{L4Z2=78 | 92},{D2X='B40','B42','B45','B48','B50'},{KLEMM1=GN 911-M10-55},{KLEMM2=GN 911-M10-63},{OBVIS=schwarz},{H=32.5},{VERS=2},{X=5},{PPATH=gn_288_t_k2/gn_288_t_k2_asmtpl.prj},{WEIGHT=1.4600},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails},{V=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 68
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 288 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel, Type T, Adjustment with 15° division (serration)
明细表
Swivel Clamp Connector Joint GN 288-B42-B45-T-2-SW
PARTNUMBER
E+G PARTNUMBER
GN 288-B42-B45-T-2-SW
GN 288-B42-B45-T-2-SW
D1
Bore
B42
B42
D2
Bore
B45
B45
ROT
Rotation
°
B
Swivel width
65
65
mm
K1
74.0
74.0
mm
K2
65
65
mm
L1
230
230
mm
L2
77.5
77.5
mm
L3
65
65
mm
M1
70
70
mm
M2
115
115
mm
Z1
Screw locations
M10-50
M10-50
Z2
Screw location
M10-55
M10-55
L4Z1
Clamping lever for Z1
-
-
mm
L4Z2
Clamping lever for Z2
78 | 92
78 | 92
mm
OBVIS
Finish
black
black
WEIGHT
Weight
1.4600
1.4600
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 911 - Adjustable Hand Levers for Connector Clamps / Linear Actuator Conn...
Ganter
12.04.2024
GN 911 - Adjustable Hand Levers for Connector Clamps / Linear Actuator Conn...
Elesa+Ganter
28.03.2024
CPV-(ST18) - 标牌支架
Festo
23.08.2023
GN 197 - Monitor Mounts, Aluminium
Elesa+Ganter
28.03.2024
GN 287 - Stainless Steel-Swivel Clamp Connector Joints, with screw, stainle...
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求