目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Swivel Ball Joint Mounting Clamp, Aluminum GN 487-B15-A-M6-I-2-ES
Elesa+Ganter
管夹头
GN 487
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn487/gn487_a_asmtab.prj},{NB=Kugelgelenk-Klemmhalter, Aluminium GN 487-B15-A-M6-I-2-ES (0-0)},{PARTNUMBER=GN 487-B15-A-M6-I-2-ES},{ROT1=0},{ROT2=0},{D1=B15},{D1X=15.000},{D2=0},{D3=M6},{D3X=6.000},{D4=14},{D5=18},{D6=-},{D6X=0},{D7=M6},{D7X=6},{K=25},{L1=-},{L1X=0},{L2=-},{L2X=0.0},{L3=-},{L3X=0.0},{L4=14.5},{L5=0.0},{L6=0.0},{L7=55.1},{L8=0},{L9=0.0},{M1=0.0},{M2=49.3},{M3=0.0},{R1=-},{R1X=0.0},{R2=32.5},{R2X=32.5},{S=0},{SX=0.000},{SW=12},{T1=10},{T1X=10.000},{T2=15},{AM=2.5},{HM=6.5},{KEN1=Kugelstück mit Innengewinde},{KEN2=Klemmung mit Gewindestift},{OB=schwarz eloxiert},{MAT=Aluminium},{WEIGHT=0.0932},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn487_asmtpl.prj},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 40
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 487 - Swivel Ball Joint Mounting Clamps, Aluminum, Type A with axial bore
明细表
Swivel Ball Joint Mounting Clamp, Aluminum GN 487-B15-A-M6-I-2-ES
PARTNUMBER
E+G PARTNUMBER
GN 487-B15-A-M6-I-2-ES
GN 487-B15-A-M6-I-2-ES
ROT1
Rotation
°
ROT2
Rotation
°
D1
B15
B15
D3
M6
M6
D4
14
14
mm
D5
18
18
mm
D7
M6
M6
K
25
25
mm
L1
-
-
mm
L2
-
-
mm
L3
-
-
mm
L4
14.5
14.5
mm
L7
55.1
55.1
mm
M2
49.3
49.3
mm
R1
-
-
mm
R2
32.5
32.5
mm
SW
12
12
mm
T1
min.
10
10
mm
T2
15
15
mm
AM
Recommended tightening torque of the clamping
2.5
2.5
Nm
HM
Resulting stop torque on the ball
6.5
6.5
Nm
KEN1
Coding
Ball element with internal thread
Ball element with internal thread
KEN2
Identification No.
Clamping with grub screw
Clamping with grub screw
OB
Finish
Anodized, black
Anodized, black
WEIGHT
Weight
0.0932
0.0932
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求