目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
CSHMS2500S - UEBERON
Gates Tube Fittings
Messtechnik
Schraub-System CSH 400 bar
Powered by
CAD模型選擇
{emb/messtechnik/schraub_system_csh_400_bar/cshms_s.prj},{NB=CSHMS2500S - UEBERON},{MANU=Gates Tube Fittings GmbH},{BZ=CSHMS 2500 S},{INFO=Meßschlauch},{VERS=UEBERON},{G=M 16x1,5},{NDR=16.000},{KDR=14.376},{D=5.000},{L=2500.000},{GEW=0.000},{SK=CSHMS_S},{WERK=Stahl},{L1=25.000},{S1=24.000},{BESTNR1=CSHMS2500S},{BESTNR2=CSHMS2500S}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Gates Tube Fittings
Description
CSHMS_S - Messschlauch
Bill of material
CSHMS2500S - UEBERON
MANU
Manufacturer
Gates Tube Fittings GmbH
BZ
Notation
CSHMS 2500 S
CSHMS 2500 S
INFO
Infotext
Meßschlauch
VERS
Version
UEBERON
UNTERON
UEBERON
UNTERON
G
Gewinde G Nenndurchmesser
M 16x1,5
L
Laenge L
2500.000
2500.000
mm
WERK
Werkstoff
Stahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求