目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
CSHSK12L HUB(12) Zink-Nickel
Gates Tube Fittings
Messtechnik
Schraub-System CSH 400 bar
Powered by
CAD模型選擇
{emb/messtechnik/schraub_system_csh_400_bar/cshsk2.prj},{NB=CSHSK12L_HUB(12)_Zink-Nickel},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=CSHSK12L},{BZ=CSH SK 12-L/ZN},{INFO=Schottkupplung},{T=12},{TMAX=12.000},{G=M 18X1,5},{NDR=18.000},{P=1.500},{H=74.000},{SW19=19.000},{SW22=22.000},{L=36.000},{GEW=0.000},{OBLF=Zink-Nickel},{SK=CSHSK2},{WERK=Stahl},{BESTNR1=CSHSK12L},{BESTNR2=CSHSK12L}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Gates Tube Fittings
Description
CSHSK2 - Schottkupplung
Bill of material
CSHSK12L_HUB(12)_Zink-Nickel
MANU
Manufacturer
Gates Tube Fittings GmbH
BZ
Notation
CSH SK 12-L/ZN
CSH SK 12-L/ZN
INFO
Infotext
Schottkupplung
T
Hub
mm
Enter value for T
Hub
mm
cm
inch
ft
確定
TMAX
Laenge tmax
12.000
mm
G
Gewinde G Nenndurchmesser
M 18X1,5
M 18X1,5
H
Hoehe h
74.000
mm
OBLF
Oberflaeche
Zink-Nickel
WERK
Werkstoff
Stahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求