目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
CSHKE22L
Gates Tube Fittings
Messtechnik
Schraub-System CSHK 630 bar
Powered by
CAD模型選擇
{emb/messtechnik/schraub_system_cshk_630_bar/cshke.prj},{NB=CSHKE22L},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=CSHKE22L},{BZ=DS-CSHKE 22-L/ZN},{PN=L / PN 160},{INFO=Schraubkupplung mit gerader Rohrverschraub.},{D=22.000},{L=63.000},{I=56.000},{S1=36.000},{S2=36.000},{SW=17.000},{GEW=0.000},{OBLF=Zink-Nickel},{SK=CSHKE},{WERK=Stahl},{BESTNR1=CSHKE22L},{BESTNR2=CSHKE22L}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 20
HELP_VARIABLE
Company
Gates Tube Fittings
Description
CSHKE - Schraubkupplung mit gerader Rohrverschraub
Bill of material
CSHKE22L
MANU
Manufacturer
Gates Tube Fittings GmbH
BZ
Notation
DS-CSHKE 22-L/ZN
DS-CSHKE 22-L/ZN
PN
Druck
L / PN 160
L / PN 160
Bar
INFO
Infotext
Schraubkupplung mit gerader Rohrverschraub.
D
Rohr D
22.000
22.000
mm
L
Laenge L
63.000
63.000
mm
I
Hoehe I
56.000
56.000
mm
S1
Schluesselweite S1
36.000
36.000
mm
S2
Schluesselweite S2
36.000
36.000
mm
OBLF
Oberflaeche
Zink-Nickel
WERK
Werkstoff
Stahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求