目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
CSTO14N 10 19
Gates Tube Fittings
Messtechnik
Steck-System CST 400 bar
Powered by
CAD模型選擇
{emb/messtechnik/steck_system_cst_400_bar/csto.prj},{NB=CSTO14N_10_19},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=CSTO14N},{BZ=CSTO 1/4\" N/ZN},{INFO=Manometeranschluß mit Steckkupplungan},{T=10},{M=},{NDM=16.000},{KDM=14.773},{G=1/4\"NPT},{NDR=13.255},{KDR=10.997},{B3=16.400},{B4=10.000},{TYP=2.000},{L=55.000},{S=19.000},{SW=19.000},{TMAX=10.000},{GEW=0.000},{OBLF=Zink-Nickel},{SK=CSTO},{WERK=Stahl},{BESTNR1=CSTO14N},{BESTNR2=CSTO14N}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Gates Tube Fittings
Description
CSTO - Manometaranschluss mit Steckkupplungen
Bill of material
CSTO14N_10_19
MANU
Manufacturer
Gates Tube Fittings GmbH
BZ
Notation
CSTO 1/4" N/ZN
CSTO 1/4" N/ZN
INFO
Infotext
Manometeranschluß mit Steckkupplungan
T
Hub
mm
Enter value for T
Hub
mm
cm
inch
ft
確定
M
Gewinde M Nenndurchmesser
G
Gewinde G Nenndurchmesser
1/4"NPT
1/4"NPT
L
Laenge L
55.000
55.000
mm
S
Schluesselweite S
19.000
19.000
mm
OBLF
Oberflaeche
Zink-Nickel
WERK
Werkstoff
Stahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求