目錄: EMC
Created: 12.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
EMC
HX-29-D-HX-29
EMC
执行元件
感应开关
Powered by
CAD模型選擇
{emc/cylinder/sensor_switch/hx-29.prj},{NB=HX-29-D-HX-29},{MODEL=HX},{SERIESNO=29},{SWITCHTYPE=-D},{SPEMODEL=},{WIRE=},{CONNECTION=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
EMC
描述
HX-29 - Magnet switch
明细表
HX-29-D-HX-29
MODEL
Product code
HX
SERIESNO
Series no
29
SWITCHTYPE
Switch type
D:Two wire without contact switch
R:Two wire reed switch
N:NPT type
P:PNP type
D:Two wire without contact switch
R:Two wire reed switch
N:NPT type
P:PNP type
SPEMODEL
Special model
No:Standard sensitive
H:High sensitive type
L:Low sensitive type
No:Standard sensitive
H:High sensitive type
L:Low sensitive type
WIRE
Wire length
With connector:Standard 1M
No connector:Standard 0.15M
1.5M:1.5M
2M:2M
5M:5M
With connector:Standard 1M
No connector:Standard 0.15M
1.5M:1.5M
2M:2M
5M:5M
mm
CONNECTION
Connection
No:No connector
QD8: QD8 Male connector
QD12: QD12 Male connector
No:No connector
QD8: QD8 Male connector
QD12: QD12 Male connector
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求