目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Emile Maurin 1250614
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous Hexagonaux
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_hexagonaux/12506.prj},{NB=emile_maurin_1250614},{REF=1250614},{MAT=Acier zingué bichromaté 200 Hbs classe 04},{D=14},{M=7.0},{S=21.0},{IDNR=},{NENN=M 14},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Model 12506 - Ecrou hexagonal bas Hm - ISO 4035 - Acier classe 04 Zn 200Hbs
Bill of material
Emile Maurin 1250614
REF
Reference
1250614
1250614
MAT
Matière
Acier zingué bichromaté 200 Hbs classe 04
D
Dia. nominal de filetage
14
14
mm
M
Hauteur total
7.0
7.0
mm
S
Surplats
21.0
21.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求