目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Emile Maurin 7499012SS
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a4/74990ss.prj},{NB=emile_maurin_7499012SS},{REF=7499012SS},{D=M12},{D1=13.0},{D2=19.5},{S=2.0},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Modèle 74990SS - Rondelle autobloquante collée à effet de pente NORD-LOCK® - Inox A4
Bill of material
Emile Maurin 7499012SS
REF
Reference
7499012SS
7499012SS
D
M12
M12
D1
13.0
13.0
mm
D2
19.5
19.5
mm
S
2.0
2.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
9500 - NORD-LOCK Sicherungs-Scheiben Stahl Zinklamellen
SFS Group Schweiz AG
25.09.2023
Model 74990SS - NORD-LOCK® double serrated bounded washer with slope effect...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
9501 - NORD-LOCK Sicherungsscheiben A4 geklebt NLSS
SFS Group Schweiz AG
25.09.2023
Reference 64507 - Plain washer extra large type NFE 25513 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64408 - Raised countersunk tapping screw form C cross recess pozi...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64303 - Slotted countersunk head wood screw - DIN 97 - Stainless ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62222 - Pan head thread rolling screw cross recess Pozidrive - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 64650 - Threaded rod thread 1 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62654 - Cylindrical coupling nut - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62705 - Taper pin - ISO 2339 DIN 1 - Stainless steel A1
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64701 - Split pin - ISO 1234 DIN 94 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62208 - Slotted countersunk head machine screw - DIN 963 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64524 - Conical spring washer - DIN 6796 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
01.09.2020
Reference 64651 - Threaded rod thread 2 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求