目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Emile Maurin 628045X12
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62804.prj},{NB=emile_maurin_628045X12},{REF=628045X12},{DXL=5x12},{MAT=Inox A2},{D=5},{P=0.800},{D3=4.019},{L=12},{DK=10.0},{K=3.20},{R=0.400},{A=1.600},{W=23.913},{M=2.706},{N=1.150},{T=1.650},{RK=0.825},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Model 62804 - Vis à métaux tête cylindrique inviolables "Snake Eyes" - Inox A2
Bill of material
Emile Maurin 628045X12
REF
Reference
628045X12
628045X12
DXL
5x12
5x12
MAT
Matière
Inox A2
D
5
5
mm
L
12
12
mm
DK
10.0
10.0
mm
K
3.20
3.20
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求