目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Emile Maurin 9551416
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Steelwork Fixings
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/crapaud_cales/95514.prj},{NB=emile_maurin_9551416},{REF=9551416},{Z=M16},{V1=6.5-13},{V2=13-20},{Y=30},{X=30},{S=M8},{T=16},{INFOS=INFOTEXTE},{TENSILE=7.3},{FRICTIONAL=1,5},{TT=147},{W=35},{X1=7},{PPATH=95514/95514_asmtpl.prj},{PC=D316},{MAT=Malleable iron,bright zinc plated / hot dip galvanised},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Modèle 95514 - Crapaud LINDAPTER® type D3 - Fonte galvanisé à chaud
Bill of material
Emile Maurin 9551416
REF
Référence
9551416
Z
Boulon
M16
V1
V vis S inséreé du dessus
6.5-13
mm
V2
V vis S insérée par dessous
13-20
mm
Y
30
mm
X
30
mm
S
M8
T
16
mm
INFOS
Informations
Information
INFOTEXTE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求