目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Emile Maurin 73400Z40T 5
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles coniques
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/coniques/73400z40t.prj},{NB=emile_maurin_73400Z40T 5},{REF=73400Z40T 5},{MAT=Acier ressort zingué},{D=5},{D1=5.10},{D2=16},{S=1.2},{INFOS=INFOTEXTE},{H=1.50},{B=0.30},{NOM=36},{D3=8.0},{D4=6.2},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Modèle 73400Z40T - Rondelle conique striée de serrage CS large - NFE 25511 - Acier ressort Zn 400 HBS
Bill of material
Emile Maurin 73400Z40T 5
REF
Reference
73400Z40T 5
73400Z40T 5
MAT
Matière
Acier ressort zingué
D
5
5
mm
D1
5.10
5.10
mm
D2
16
16
mm
S
1.2
1.2
mm
INFOS
Informations
Information
INFOTEXTE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求