目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Emile Maurin 70250G5A 16
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles plates
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/plates/70250g5a.prj},{NB=emile_maurin_70250G5A 16},{REF=70250G5A 16},{MAT=Acier 200HV},{D=16},{D1=17.0},{D2=28},{S=2.5},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Modèle 70250G5A - Rondelle plate étroite Grade A - ISO 7092 - Acier 200HV - Geomet® 500A
Bill of material
Emile Maurin 70250G5A 16
REF
Reference
70250G5A 16
70250G5A 16
MAT
Matière
Acier 200HV
D
16
16
mm
D1
17.0
17.0
mm
D2
28
28
mm
S
2.5
2.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求