目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Emile Maurin 232068X80
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à six pans creux
Hexagon socket head cap screw
8.8 class
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vix_six_pans_creux/vis_chc/classe_8_8/23206.prj},{NB=emile_maurin_232068X80},{REF=232068X80},{DXL=8x80},{D=8},{DK=13.0},{K=8},{L=80},{S=6.0},{V=0.800},{W=3.300},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 147
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Modèle 23206 - Vis à tête cylindrique à six pans creux - ISO 4762 DIN 912 - Acier classe 8.8 Zn 200 HBS
Bill of material
Emile Maurin 232068X80
REF
Reference
232068X80
232068X80
DXL
8x80
8x80
B
28.000
28.000
mm
D
8
8
mm
DK
13.0
13.0
mm
K
8
8
mm
L
80
80
mm
S
6.0
6.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求