目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Emile Maurin 263106X30
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à six pans creux
Vis STHC
45 h class
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vix_six_pans_creux/vis_sthc/classe_45_h/26310.prj},{NB=emile_maurin_263106X30},{REF=263106X30},{DXL=6x30},{MAT=Acier brut classe 45H},{IDNR=},{D=6},{L=30},{D3=4.773},{P=1.000},{DP=4.000},{S=3.0},{T=3.500},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 67
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Model 26310 - Vis sans tête à six pans creux à bout plat Unbrako - ISO 4026 DIN 913 - Acier classe 45 H Brut
Bill of material
Emile Maurin 263106X30
REF
Reference
263106X30
263106X30
DXL
6x30
6x30
MAT
Matière
Acier brut classe 45H
D
Screw nominal diameter
6
6
mm
L
Length
30
30
mm
S
Width across flats
3.0
3.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求