emile maurin 625165
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
washer
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/rondelle/inox_a2/62516.prj},{NB=emile_maurin_fix_infra_625165_400},{DES=Rondelle conique striée de serrage série large},{NORME1=NFE 25511},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=625165},{LODLEVEL=400},{D=5},{D1=5.1},{D2=16},{S=1.2},{H=2.10},{B=0.36},{NOM=36},{D3=8.0},{D4=6.0},{INFOS=INFOTEXTE},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 62516 - Serrated conical spring washer CS large type NFE 25511 - Stainless steel A2
Bill of material
emile_maurin_625165
DES
Long description
Rondelle conique striée de serrage série large
NORME1
Standard 1
NFE 25511
NORME2
Standard 2
-
MATIERE
Material
Inox A2
REVETEMENT
Coating
-
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
625165
625165
LODLEVEL
LOD Level
400
300
200
400
300
200
D1
5.1
5.1
mm
D2
16
16
mm
S
1.2
1.2
mm
INFOS
Information
Information
INFOTEXTE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求