emile maurin 622186X25
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
Machine screws-Tapping screws-self-piercing screws
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/vis_metaux/inox_a2/62218.prj},{NB=emile_maurin_fix_infra_622186X25_400},{DES=Vis à oreilles forme américaine},{NORME1=-},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=622186X25},{LODLEVEL=400},{DXL=6X25},{D=M 6},{D1=11.0},{E=33},{H=17.0},{L=25},{DX=6},{M=8.000},{S=8.400},{G=2.500},{D11=4.773},{E1=35.000},{C=9.945},{C1=11.077},{C2=9.010},{DE=17.500},{H1=7.548},{W=212.374},{R=0.477},{R1=25.550},{R2=39.669},{B=3.500},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 40
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 62218 - Wing screw - american type - Stainless steel A2
Bill of material
emile_maurin_622186X25
DES
Long description
Vis à oreilles forme américaine
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
Inox A2
REVETEMENT
Revętement
-
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
622186X25
622186X25
LODLEVEL
LOD Level
400
300
200
400
300
200
DXL
6X25
6X25
mm
D
M 6
M 6
mm
D1
11.0
11.0
mm
E
33
33
mm
H
17.0
17.0
mm
L
25
25
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求