emile maurin 825005X12
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Brass and plastic fastening
Plastic fastening
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_laiton_plas/plastique/82500.prj},{NB=emile_maurin_fix_infra_825005X12_400},{DES=Vis à métaux tête cylindrique fendue},{NORME1=-},{NORME2=-},{MATIERE=Nylon 6.6 Naturel},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=825005X12},{LODLEVEL=400},{DXL=5x12},{IDNR=},{D=5.0},{L=12},{D3=4.019},{P=0.800},{DK=8.500},{K=3.3},{N=1.200},{T=1.300},{A=1.600},{R=0.200},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 46
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 82500 - Slotted cheese head screw - Nylon 6.6
Bill of material
emile_maurin_825005X12
DES
Long description
Vis à métaux tête cylindrique fendue
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
Nylon 6.6 Naturel
REVETEMENT
Revętement
-
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
825005X12
825005X12
LODLEVEL
LOD Level
400
300
200
400
300
200
DXL
5x12
5x12
D
Nominal diameter
5.0
5.0
mm
L
Length
12
12
mm
DK
Diameter of the head
8.500
8.500
mm
K
Height of the head
3.3
3.3
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求