emile maurin 235016X10
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Standard steel fastening
Standard hexagon socket head cap screw
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_stand_acier/vis_six_pans_creux/23501.prj},{NB=emile_maurin_fix_infra_235016X10_400},{DES=Vis sans tête à six pans creux à bout conique},{NORME1=ISO 4027},{NORME2=DIN 914},{MATIERE=Acier classe 45H},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=-},{REF=235016X10},{LODLEVEL=400},{DXL=6x10},{D=6},{L=10},{S=3.0},{DT=1.500},{T=2.000},{SW=90.000},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 19
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 23501 - Hexagon socket set screw cone point - ISO 4027 DIN 914 - 45H class - Zinc plated
Bill of material
emile_maurin_235016X10
DES
Long description
Vis sans tête à six pans creux à bout conique
NORME1
Standard 1
ISO 4027
NORME2
Standard 2
DIN 914
MATIERE
Material
Acier classe 45H
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
235016X10
235016X10
LODLEVEL
LOD Level
400
300
200
400
300
200
DXL
6x10
6x10
D
Screw nominal diameter
6
6
mm
L
Nominal length
10
10
mm
S
Across-flats-dimension
3.0
3.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 914 (ISO 4027) - FN 139 - rostfrei A2 - Hexagon socket set screws with ...
SFS Group Schweiz AG
24.05.2024
Model 23500 - Hexagon socket set screw cone point - ISO 4027 DIN 914 - 45H ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 62412 - Raised countersunk head tapping screw form C cross recess "ph...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 23400 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - 45H ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
DIN 914 (ISO 4027) - FN 134 - 45 H, schwarz - Hexagon socket set screws wit...
SFS Group Schweiz AG
24.05.2024
DIN 916 - Hexagon socket set screws with cup point
Fabory
21.04.2022
ISO 4029-GE-STIFT-IS+RG-SCHNEIDE-A2 - Hexagon Socket Set Screws ISO 4029 (e...
MÄDLER
26.04.2024
ISO 4029-GE-STIFT-IS+RG-SCHNEIDE-STBR - Hexagon Socket Set Screws ISO 4029 ...
MÄDLER
26.04.2024
DIN 914 - Hexagon socket set screws with cone point
Fabory
21.04.2022
Modèle 410205 - Hexagon socket set screw with cone point - Stainless steel...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
ISO 4027 - Steel 45 H zinc-plated
Böllhoff
26.10.2021
Reference 23501 - Hexagon socket set screw cone point - ISO 4027 DIN 914 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ISO 4027 - Steel 45 H
Böllhoff
26.10.2021
Model 23601 - Hexagon socket set screw cup point - ISO 4029 DIN 916 - 45H c...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求