emile maurin 324014,2X9,5
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Self piercing-tapping screws
Tapping screws
Powered by
CAD模型選擇
{emile_maurin_fix_infra/vis_auto_tole/tole/32401.prj},{NB=emile_maurin_fix_infra_324014,2X9,5_400},{DES=Vis à tôle tête cylindrique bombée large cruciforme Z \"POZI\" bout pointu},{NORME1=DIN 7981},{NORME2=-},{MATIERE=Acier cémenté},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=-},{REF=324014,2X9,5},{LODLEVEL=400},{D=4.2},{L=9.5},{D3=3.100},{P=1.400},{DK=8.2},{A=1.400},{K=3.10},{R=0.200},{RF=6.500},{MH=4.400},{MZ=4.400},{TH=2.400},{TZ=2.350},{YC=3.700},{YF=2.800},{EMP=2},{FORM=3},{KR=2},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 46
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 32401 - Pan head tapping screw cross recess pozidrive - ISO 7981 - Zinc plated
Bill of material
emile_maurin_324014,2X9,5
DES
Long description
Vis à tôle tête cylindrique bombée large cruciforme Z "POZI" bout pointu
NORME1
Standard 1
DIN 7981
NORME2
Standard 2
-
MATIERE
Material
Acier cémenté
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
324014,2X9,5
324014,2X9,5
LODLEVEL
LOD Level
400
300
200
400
300
200
DXL
4.2x9.5
4.2x9.5
D
4.2
4.2
mm
L
9.5
9.5
mm
DK
8.2
8.2
mm
K
3.10
3.10
mm
EMP
Socket N°
2
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求