C505Q800.0302
EMUGE-FRANKEN
EMUGE
Cold Forming Tap
M,MF
EMUGE-GAL
Drueck
Powered by
CAD模型選擇
{emuge/emuge/gewindeformer/m2cmf/emuge-gal/drueck/khm-drueck202-gal-speed-e-sn-ikzn-ticn.prj},{NB=C505Q800.0302},{J21=C505Q800.0302},{BLD=3},{A21=12},{A3=1.25},{A8=7},{B3=100},{C12=21},{C3=9},{D7=0.047},{H22=2},{NAME=C505Q800_0302_gen},{DOC=khm-drueck202-gal-speed-e-sn-ikzn-ticn/c505q800_0302.pdf},{J22=KHM-Dr.2-GAL-SPEED/E-SN-IKZN-},{J3=E},{H3=HM},{J1=DIN 2174},{J6=ZYL00902115},{A1=M},{INAME=C505Q800_0302_gen},{SHA256=o03r1X0AFB1UtoUkln2qtxjm0DEwIiJ0a8wyU9peWHI=},{A5=6HX},{C11=ZYL},{C2=0090},{C31=h9},{D2=N},{F1=R},{G3=E},{H11=HC},{H5=TICN},{NSM=DIN4000-80},{DXF=khm-drueck202-gal-speed-e-sn-ikzn-ticn/c505q800_0302.dxf},{XML=khm-drueck202-gal-speed-e-sn-ikzn-ticn/c505q800_0302.xml},{CSV=khm-drueck202-gal-speed-e-sn-ikzn-ticn/c505q800_0302.csv}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
KHM-Drueck 2-GAL-SPEED-E-SN-IKZN-TICN
Bill of material
C505Q800.0302
DOC
PDF-Download
Documentation drawing
J21
Item.ID
C505Q800.0302
C505Q800.0302
J22
Item.Name
KHM-Dr.2-GAL-SPEED/E-SN-IKZN-
J3
Company Code
E
BLD
Tool Style Code
3
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
DIN 2174
J6
Connection Code, Machine Side
ZYL00902115
ZYL00902115
A1
Thread Form Type
M
A21
Thread Diameter Metric
12
12
mm
A3
Thread Pitch
1.25
1.25
mm
A5
Thread Tolerance Class
6HX
A8
Wrench Size
7
7
mm
B3
Overall Length
100
100
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
0090
0090
C3
Connection Diameter, Machine Side
9
9
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
N
D7
Weight of Item
0.047
0.047
kg
F1
Cutting Direction
R
G3
Plug Style
E
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
2
H5
Coating
TICN
NSM
Standard of Characteristics
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求