目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
CEAIN38224
ENS
ISO Guide elements for Die Sets
Powered by
CAD模型選擇
{ens/iso/ceain.prj},{NB=CEAIN38224},{CODE=CEAIN38224},{D1=38},{L1=224},{L2=37},{L=261},{D3=50},{M=M8},{R=30.5},{L6=9.5},{WEIGHT=2.52},{MAT=Steel 60÷63 HRC},{NDM=8},{RIMBB=5.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 117
HELP_VARIABLE
Company
ENS
Description
CEAIN - Demountable guide pillar
Bill of material
CEAIN38224
CODE
Code
CEAIN38224
CEAIN38224
D1
38
38
mm
L1
224
224
mm
L2
37
37
mm
L
261
261
mm
D3
50
50
mm
M
M8
M8
R
30.5
30.5
mm
WEIGHT
Weight
2.52
2.52
kg
MAT
Material
Steel 60÷63 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求