目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
CEAQIN32280
ENS
ISO Guide elements for Die Sets
Powered by
CAD模型選擇
{ens/iso/ceaqin.prj},{NB=CEAQIN32280},{CODE=CEAQIN32280},{D1=32},{L1=280},{L2=37},{L6=9.0},{L=317},{D3=40},{M=M8},{R=25.5},{WEIGHT=2.00},{MAT=Steel 60÷63 HRC},{NDM=8},{RIMBB=5.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 131
HELP_VARIABLE
Company
ENS
Description
CEAQIN - Demountable guide pillar DIN 9825 / ~ ISO 9182-5
Bill of material
CEAQIN32280
CODE
Code
CEAQIN32280
CEAQIN32280
D1
32
32
mm
L1
280
280
mm
L2
37
37
mm
L
317
317
mm
D3
40
40
mm
M
M8
M8
R
25.5
25.5
mm
WEIGHT
Weight
2.00
2.00
kg
MAT
Material
Steel 60÷63 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求